Clip Orientation Check, Incorrect Assembly Check
-
Industry:
- Automotive
-
Products:
- Machine Vision
Checking the orientation of the clip. Since laser sensors (or visual inspection) were conventionally used for detection, multiple devices were required. In addition, the phase of the clip was not determined, making detection difficult and taking time to readjust. With the IV Series, you can check two locations at the same time. Stable detection is possible even over slightly longer distances of 500 mm 19.69". In terms of setup, the sensor-like operation makes it easy to achieve stable detection.