Raised Pallet Detection
-
Industry:
- Automotive, Electronic Devices
-
Products:
- Measurement Sensors
Because the assembly line is tuned based on the height of work pallets, it is necessary to measure the height and angle of the pallet when pallets are introduced. Sensors are installed in multiple locations because it is necessary to check the angle as well. Using the GT2 Series enables measurement to a precision of 1 μm and resolution of 0.1 μm. Also, maintainability is high due to the low replacement frequency resulting from high durability.