Measuring PCB Static Electricity

Identifies the points that generate static electricity to prevent electrostatic destruction. The SK Series is compact and can be installed anywhere. A communication unit means that temperature and humidity can also be measured, making it possible to record not only static electricity but also the manufacturing environment at that time. When an issue arises, the conditions at the time can be checked in detail.

High-Accuracy Inline Electrostatic Sensor

SK series

Back to "Product Selection by Industry and Application"