Outer diameter inclination management during piercing
-
Industry:
- Metals
-
Products:
- Measurement Sensors
Jacket water cooling is used to measure workpieces, whose surfaces can rise above 1200°C 2192°F during the piercing process. Since the target is cylindrical, it can be measured simultaneously from two directions using two sensor heads, and also from an angle. This enables the outer diameter to be measured during preprocessing.