United States
Quick Delivery and Comprehensive Support Most products are in stock and ready for same-day shipping - contact us to get your order started

Detection of double chips

Detection of double chips

Packaging industry

Detects any overlapping of chip components prior to taping

Benefit

It is possible to safely measure increasingly small chip components with non-contact, small spot lasers.

LEARN THE DETAILS OF THE PRODUCT

  • The laser triangulation displacement sensors of the LK-G5000 Series offer high speed and high accuracy for non-contact displacement measurement applications. The sensors utilize advanced hardware such as the RS-CMOS and HDE lens pack to provide reliable results on a range of materials by ensuring the return light is always in focus. This technology creates a sensor with superior linearity (0.02% of F.S.) and repeatability (0.005 ┬Ám). With a max sampling speed of 392 kHz, the LK-G5000 Series can reliably monitor vibrations or catch small changes in fast-moving targets. The head lineup is designed to support a variety of industries and applications, allowing users to select the ideal sensor based on their requirements for measurement range, accuracy, and beam spot size.

  • LK-G3000 Series laser displacement sensors employ high-accuracy Li-CCD and ernostar lensing to provide a flexible solution for measuring displacement. This series offers a broad range of sensor heads to support applications requiring high accuracy or large standoff and has a maximum range of 1 meter. The sensors are equipped with a function (ABLE) that automatically adjusts the settings to optimize the reflection from different surfaces, making it possible to measure translucent, rubber, or metal materials stably.