United States

Thickness measurement of thin film

Thickness measurement of thin film

Web converting

Accurately measures transparent thin coatings without nuclear devices

Benefit

Nuclear devices require expensive yearly maintenance

LEARN THE DETAILS OF THE PRODUCT

  • Measure the profile and shape of targets using the high-speed 2D laser profilers of the LJ-V7000 Series. By collecting height data across the laser line, this system makes 100% inspection possible for targets that alternative systems struggle with due to lack of contrast or glare. The sensor's blue laser and specialized CMOS offers a wide dynamic range, enabling measurement of targets with multiple surface types or colors - ranging from glass, to metal, to dark rubber. The high-speed sampling (up to 64kHz) enables parts to be measured during transportion, improving production efficiency. The LJ-V7000 Series sensors are also compatible with the controllers of the LJ-X8000 Series to perform 3D measurement and inspection.

  • This first generation laser scanner performs simple 2D measurements. The 2D displacement sensors of the LJ-G5000 Series can be used to measure height, height difference, width, and more. The laser line profiler automatically compares measurement values to dimension tolerances, enabling real-time detection of defective parts or processes. Up to 8 measurements can be performed simultaneously, supporting a wide range of inline profile measurement applications.

Back to top

KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
IL 60143, U.S.A.
Phone: 1-888-KEYENCE [1-888-539-3623]
E-mail: tech@keyence.com
Career Opportunities: KEYENCE Career Site