United States
Quick Delivery and Comprehensive Support Most products are in stock and ready for same-day shipping - contact us to get your order started

Thickness and width measurement of hot steel slab

Thickness and width measurement of hot steel slab

Metal manufacturing

Non-contact measuring dimension of hot slab in process

Benefit

The LK-G Series provides stable detection with an ultra long-range laser displacement sensor, effective even for high-temperature slabs which were beyond the capabilities of conventional non-contact displacement sensors.

LEARN THE DETAILS OF THE PRODUCT

  • The laser triangulation displacement sensors of the LK-G5000 Series offer high speed and high accuracy for non-contact displacement measurement applications. The sensors utilize advanced hardware such as the RS-CMOS and HDE lens pack to provide reliable results on a range of materials by ensuring the return light is always in focus. This technology creates a sensor with superior linearity (0.02% of F.S.) and repeatability (0.005 ┬Ám). With a max sampling speed of 392 kHz, the LK-G5000 Series can reliably monitor vibrations or catch small changes in fast-moving targets. The head lineup is designed to support a variety of industries and applications, allowing users to select the ideal sensor based on their requirements for measurement range, accuracy, and beam spot size.

  • LK-G3000 Series laser displacement sensors employ high-accuracy Li-CCD and ernostar lensing to provide a flexible solution for measuring displacement. This series offers a broad range of sensor heads to support applications requiring high accuracy or large standoff and has a maximum range of 1 meter. The sensors are equipped with a function (ABLE) that automatically adjusts the settings to optimize the reflection from different surfaces, making it possible to measure translucent, rubber, or metal materials stably.