United States

Intrusion prevention

Intrusion prevention

Safe Guarding

With die-cast machines, there are many cases when workers must enter the equipment area for mold replacement and maintenance. This creates an increased need for the installation of safety light curtains.

Benefit

By using the SL-VHM Series, these concerns are eliminated with reliable Type 4 protection and an ultra-tough design.

LEARN THE DETAILS OF THE PRODUCT

  • This series is durable and simple. High power, recessed lens, and an extruded aluminum frame eliminate nuisance trips and offer sustained protection. Easy integration with full length indicators, built-in alignment, and multiple wiring options.

  • This series offers guarded and slim models with an optional safety relay.

  • The SL-C series adapts to your equipment needs. Chosse between standard and fine pitch safety light curtains for your application.

  • The FD-M┬áSeries Non-Wetted Electrode Electromagnetic Flow Sensor is the first factory automation flow sensor to adopt a free-flowing structure. Unlike floating-element and paddlewheel devices, the free-flowing structure of the FD-M┬áSeries has no moving parts or obstructions in the flow pipe, greatly reducing the risk of clogging. With no moving parts, the sensor is not subject to mechanical wear, which ensures a long service life. There is also virtually no pressure loss in the pipe, so the pump uses even less energy. Unlike conventional electromagnetic systems, this device detects liquid from outside the pipe, making it highly resistant to insulating deposits inside the pipe while minimizing maintenance. Two sensor types are available: one with a separate amplifier that allows flow rate monitoring using the LEDs on the sensor head and one with an integrated amplifier and a dual-row digital display for easy setup.

Back to top

KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
IL 60143, U.S.A.
Phone: 1-888-KEYENCE [1-888-539-3623]
E-mail: tech@keyence.com
Career Opportunities: KEYENCE Career Site