United States

Profile inspection of defective needle tips

Profile inspection of defective needle tips

The vision system detects defective needle tips.

KEYENCE's 5 Mega pixel camera provides 4 times higher resolution than a standard 310,000 pixel camera in the horizontal and vertical directions. Even the most subtle flaws can be detected with high accuracy.

Benefit

Defective needle tips were inspected with a 310,000-pixel camera, which could only detect large defects. However, with the XG Series, it is now possible to detect minute defects by using a 5 Mega-pixel camera.

LEARN THE DETAILS OF THE PRODUCT

  • Offering a lineup of up to 21 megapixel area cameras and 8K line scan cameras, the XG Series contains powerful vision system technology providing flexibility and power to solve a wide range of applications.

  • The XG Series offers programming directly with the controller or advanced programming using the optional Vision Editor development software.

  • High Performance, Icon-driven system with easy-to-use tools for simple setup by any user.

  • The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.

  • Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine.