United States

Identifying wrong connecting rods

Identifying wrong connecting rods

Identifying connecting rods of the wrong type by measuring the total length and hole diameter.

Before connecting, rods are transported, they are placed in a jig to measure their hole diameter and total length in order to reliably detect rods of slightly different types.

Benefit

Since connecting rods of the wrong type were previously checked visually before they entered the line, if one was missed it would cause operators to stop the line. Using machine vision equipment prevents these types of line shutdowns.

LEARN THE DETAILS OF THE PRODUCT

  • Offering a lineup of up to 21 megapixel area cameras and 8K line scan cameras, the XG Series contains powerful vision system technology providing flexibility and power to solve a wide range of applications.

  • The XG Series offers programming directly with the controller or advanced programming using the optional Vision Editor development software.

  • High Performance, Icon-driven system with easy-to-use tools for simple setup by any user.

  • The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.

  • Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine.