Complete 3D
Measurement
with Traceable Accuracy NEW 3D Scanner CMM VL Series

View Catalog

SCROLL

Complete 3D scanning

Conventional CMM

Measurements are only taken at discrete points, making it difficult to measure certain features or understand the overall surface shape.

3D Scanner CMM VL Series

Data is collected over the entire surface, providing the ability to perform any type of measurement, even on free-form shapes or soft materials.

View Catalog

SCROLL

Repeatability:
2 μm 0.000079"

Conventional 3D scanner

Noise prevents measurement from being performed accurately.

3D Scanner CMM VL Series

By utilizing a fixed-structure design and new scanning method, the VL Series is able to generate high-resolution data with a 2 um measurement repeatability.

View Catalog

SCROLL

Compare scans to CAD or create your own CAD data

Measurement data is overlaid directly with CAD data to easily visualize and measure differences.
Objects scanned in 3D can be converted to CAD for use in reverse engineering.

View Catalog

SCROLL

For details,
see the catalog.

View Catalog

You can also contact us at: 1-888-539-3623