3D Scanner CMM
VL series
Recommended Replaceable Products: 3D Scanner CMM Stage - VL-850
Contact Us: 1-888-539-3623 Inquiry form
3D Scanner CMM Stand VL-360
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VL-360 | |||
Type | Stand | |||
Optical transmitter system | Offset transmission-type projector module | |||
Measurement range | Low magnification: ø300 mm × H 200 mm ø11.81" × H 7.87" | |||
Light sources | Observation light source | LEDs in 3 colors (red, green, blue) | ||
Optical receiver system | Low/high magnification offset dual optical module | |||
Light sources | Measurement light source | Blue LED | ||
Repeatability (σ) | 2 µm 0.000079"*1 | |||
Measurement accuracy | ±10 µm ±0.0004"*2 | |||
Image sensor | Type 1, 4-megapixel monochrome CMOS image sensor | |||
Display resolution | 0.1 µm*3 | |||
Zoom | Digital - 0.1x to 8x | |||
Display size | Video: 2048 × 2048 pixels; Still images: 2048 × 2048 pixels | |||
Stage | Rotation mechanism | 360° (infinite rotation) | ||
Tilt mechanism | Up to 45° | |||
Load capacity | 10 kg | |||
Control PC | Dedicated PC specified by KEYENCE (OS: Windows® 10)*4 | |||
Power supply | Power voltage | 100 to 240 VAC ±10%, 50/60 Hz | ||
Power consumption | 200 VA | |||
Ambient temperature range | +15 to +30°C +59 to + 86°F | |||
Ambient humidity range | 35 to 80% RH (assuming no condensation) | |||
Weight | 28.5 kg | |||
*1 Value when measurement is performed using the measurement mode specified by KEYENCE using the standard gauge specified by KEYENCE and at an operating ambient temperature of 23°C ±1°C +73.4°F ±1.8°F | ||||