Wide-Area Optical Profiler
VR-6000 series
Wide-Area Optical Profiler Head (Standard model) VR-6100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VR-6100 | |||
Type | Head | |||
Operating System | Windows 10 Professional / Windows 11 Professional | |||
Controller | VR-6000 | |||
Field of view | Low magnification (wide field of view) | Magnification on a 15" monitor 12× | Horizontal | 24.0 mm 0.94" |
Vertical | 18.0 mm 0.71" | |||
Magnification on a 15" monitor 25× | Horizontal | 12.0 mm 0.47" | ||
Vertical | 9.0 mm 0.35" | |||
Magnification on a 15" monitor 38× | Horizontal | 8.0 mm 0.31" | ||
Vertical | 6.0 mm 0.24" | |||
Magnification on a 15" monitor 50× | Horizontal | |||
Vertical | 4.5 mm 0.18" | |||
High magnification (high resolution) | Magnification on a 15" monitor 40× | Horizontal | 7.6 mm 0.30" | |
Vertical | 5.7 mm 0.22" | |||
Magnification on a 15" monitor 80× | Horizontal | 3.8 mm 0.15" | ||
Vertical | 2.9 mm 0.11" | |||
Magnification on a 15" monitor 120× | Horizontal | 2.5 mm 0.10" | ||
Vertical | 1.9 mm 0.07" | |||
Magnification on a 15" monitor 160× | Horizontal | |||
Vertical | 1.4 mm 0.06" | |||
Zoom | 1× to 4× | |||
Height measurement | Display resolution | 0.1 μm | ||
Height measurement range | Without Z stitching | Low magnification (wide field of view): 10 mm 0.39" | ||
With Z stitching | Low magnification (wide field of view): 50 mm 1.97" | |||
Repeatability (σ) | Without Z stitching | 0.4 μm *1 | ||
With Z stitching | 1.0 μm *1 | |||
Measurement accuracy | Without Z stitching | ±2.5 μm *1 | ||
With Z stitching | ±4.0 μm *1 | |||
Width measurement | Repeatability (σ) | Low magnification (wide field of view): 1 μm | ||
Measurement accuracy | Low magnification (wide field of view): ±5 μm | |||
Stitching function | Manual measurement (XY manual operation + Z automatic control) *2 | |||
Stitching function | Motorized rotational unit | Not supported | ||
XY measurable range | 92 × 86 mm 3.62" × 3.39" *2 | |||
Stage | XY stroke | 70 × 70 mm 2.76" × 2.76" (manual) | ||
Z stroke | 69 mm 2.72" (motorized) | |||
Load capacity | 4.5 kg 9.92 lb | |||
Working distance | 75 mm 2.95" | |||
Image receiving element | 4 megapixel monochrome CMOS | |||
Transmitter lens | Double-telecentric lens × 2 | |||
Receiver lens | Double-telecentric lens | |||
Light sources | Observation light source | LED ring light (red, blue, green) | ||
Measurement light source | White LED | |||
Data processing | Dedicated PC specified by KEYENCE | |||
Power supply | Power voltage | 100 to 240 VAC ±10%, 50/60 Hz | ||
Power consumption | 200 VA max. | |||
Environmental resistance | Ambient temperature | +15 to 30°C +59 to 86°F | ||
Relative humidity | 20 to 80% RH (no condensation) | |||
Weight | Approx. 25 kg 55.12 lb *3 | |||
*1 Value obtained using KEYENCE’s specified standard gauge with measurement in KEYENCE’s specified measurement mode (ambient temperature: 23±1°C 73.4±1.8°F) | ||||