3D Printers for Manufacturing Sites

GX-1000 series

3D Printers for Manufacturing Sites GX-1000 series

New 3D Printers Optimized for Real-World Manufacturing Environments

  • High-quality jigs and parts — fast turnaround, low costs
  • Easy operation and no specialized knowledge required
  • Fast printing with independent dual extruders
  • Materials formulated to withstand the toughest conditions

GX-1000 series - 3D Printers for Manufacturing Sites

The GX-1000 Series is an industrial 3D printer capable of manufacturing large-format, complex components from engineering and high-performance plastics—directly on the production floor. Despite using a filament printing process, it eliminates the need for the complex settings often required by conventional systems. Common sources of error, such as warping, dimensional inaccuracies, and print failures, have been specifically eliminated. This allows the GX-1000 to be used immediately in any department, with no prior experience required. A newly developed algorithm with independently operating dual extruders ensures high printing speeds while maintaining consistent precision. Produce operating equipment, functional parts, tools, and fixtures in a fraction of the time—stable, dimensionally accurate, and ready for real-world use in a production environment.

Features

Produce Essential Jigs and Parts On-Site up to 90% Faster and at a Fraction of the Cost

3D printing has been transforming the way jigs and parts are produced in recent years.
With the GX Series, manufacturers are cutting lead times and costs by up to 90%, gaining flexibility and control like never before.

Assembly Jig

Delivery time: 0.7 days
Cost: $ 96

Conveyor Jig

Delivery time: 0.2 days
Cost: $ 26

Welding Jig

Delivery time: 0.2 days
Cost: $ 23

Cutting Jig

Delivery time: 0.3 days
Cost: $ 42

High-Performance Filament Allows for 3D Printing Without Restrictions

Rigidity / Wear resistance / Heat resistance / Oil resistant | Ultra-rigidity / Flame retardancy / Chemical resistance | Shock resistance / High toughness | Softness | Electrostatic protection | Dedicated support material

The GX utilizes high-performance materials required on manufacturing sites to accommodate large, complex shapes. It can handle a wide range of applications and requirements to maximize the costeffectiveness of purchasing a 3D printer.

Easy 3D Printing for Everyone

Get started with 3D printing in three simple steps without the need for complex setup. The causes of printing failures have been thoroughly researched to create 3D printers that can be used by anyone right out of the box without any specialized knowledge required.

STEP 1: Read CAD data

STEP 2: Select the material

STEP 3: Start printing

High-Speed Modeling with Precision

Built-in independent dual heads for high-speed printing of high-accuracy, high-quality parts. With KEYENCE’s new proprietaary algorithms, items can be printed with high accuracy and short delivery times.