3D Printers for Manufacturing Sites
GX-1000 series
Filament dryer OP-89111
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-89111 | |||
Size (width, depth, height) | 200 × 280 × 380 mm 7.87" × 11.02" × 14.96" | |||
Weight | 2.7 kg 5.95 lb | |||
Power voltage | Single phase 100–120 / 200–240 VAC ±10% 50/60 Hz | |||
Power consumption (maximum) | 250 VA (@100–120 VAC) / 600 VA (@200–240 VAC) | |||
Power consumption (normal) | 90 VA (@100–120 VAC) / 100 VA (@200–240 VAC) | |||
Applicable regulations | EU Directives (EMC Directive, Low Voltage Directive, RoHS Directive) / EN Standards (EN61326-1, EN61010-1, EN63000) / UL Standards and CSA | |||
Additional functions | Cover open/close detection function, fall detection function | |||
Environmental resistance | Ambient temperature | 10 to 40°C 50°F to 104°F | ||
Relative humidity | 85%RH or lower*1 | |||
*1 For high-quality printing, we recommend using the product at 35°C 95°F 80%RH or less. | ||||