Scan Tunnel System
ST series
Ethernet switch SR-SW10
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-SW10 | |||
Type | Ethernet hub | |||
I/O Specifications | Ethernet communication | Number of ports (PoE) | 4 | |
Number of ports (not PoE compatible) | 2 | |||
Connector type | M12, 8-pin, female, X-code | |||
Communications standard | 1000BASE-T/100BASE-TX/10BASE-Te | |||
PoE specifications | IEEE 802.3af/at (up to 30 W/port output) | |||
Power supply | Connector type | M12, 5-pin, male, L-code | ||
Ratings | Voltage | 24 V DC + 25%/-20% | ||
Rated continuous current consumption (when using PoE output) | 10.8 A, 207.4 W (at 19.2 V)/7.6 A, 182.4 W (at 24 V) | |||
Rated continuous current consumption (when not using PoE output) | 0.4 A, 8.5 W (at 19.2 V)/0.4 A, 8.6 W (at 24 V) | |||
Environmental resistance | IP enclosure rating | IP67 (IEC 60529) | ||
Ambient temperature | 0 to +50°C 32 to +122°F | |||
Relative humidity | Max. 85% RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz power spectral density: 0.05 G2/Hz | |||
Shock resistance | 50 G in 6 directions, 3 times each (IEC 60068-2-27) | |||
Material | Housing material: Aluminum die-cast | |||
External dimensions L × W × H (mm inch) | 176.4 × 80.4 × 43.4 6.94" × 3.17" × 1.71" (excluding connector protrusion) | |||
Certifications | CSA, FCC, ICES, KC, CE, UKCA | |||
Weight | 750 g 26.45 oz (830 g 29.27 oz: including mounting hardware) | |||