Touch Panel Display
VT5 series
VT STUDIO Ver.8 (US Version) Download version VT-H1A-DL
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VT-H1A-DL | |||
Supported OS | Windows11/10 | |||
Free space on hard disk | VT-H1A-DL (US version): 4 GB min. *1 | |||
Display | 1024 × 768 pixels min. High color (16-bit) or higher | |||
Graphics | VRAM video card with 128 MB or higher memory that supports Microsoft DirectX® 9.0 c or higher *2 | |||
Interface | USB port, Ethernet port | |||
Remark | Download version | |||
*1 When using the speech synthesis database, maintain the following additional free space on the hard disk: English: 1.2 GB min., Japanese: 1.5 GB min., Chinese: 600 MB min., Korean: 1.3 GB min., Spanish: 1.3 GB min. | ||||