VT STUDIO (Global version) Download version VT-H1G-DL

VT-H1G-DL - VT STUDIO (Global version) Download version

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

VT-H1G-DL

Operating System

Windows 11/10/8 (including 8.1)

Available hard disk space

VT STUDIO (Global version): 8GB or more *1

Display

1024 x 768 dots or higher
High Color (16-bit) or higher

Graphics

Video card that supports Microsoft DirectX 9.0c or above with 128 MB or more VRAM *2

Interface

USB port, Ethernet port

*1 The additional hard disk space shown below is required to use each speech synthesis database. English: 1.2 GB or above/Japanese: 1.5 GB or above/Chinese: 0.6 GB or above/Korean: 1.3 GB or above/Spanish: 1.3 GB or above
*2 A video card with 256 MB or more VRAM is required to use VT simulator.

Data Sheet (PDF) Other Models