Programmable Logic Controller
KV-X series
16-point Screw Terminal Block, MOSFET (Sink) with Overcurrent Protection KV-B16TD
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-B16TD | |||
Type | Output unit | |||
External connection method | Removable terminal block | |||
Output | Number of outputs | 16 points | ||
Output mode | MOSFET (sink) (with overcurrent protection function) | |||
Rated load | 30 VDC, 0.3 A | |||
Leakage current at OFF | 100 μA or less | |||
Residual voltage at ON | 0.5 V or less | |||
ON resistance | - | |||
Common method | 16 points/1 common (2 terminals)*1 | |||
Operation time | OFF to ON: 100 μs or less,ON to OFF: 300 μs or less | |||
Internal current consumption | 45 mA or less | |||
Weight | Approx. 130 g | |||
*1 Although KV-B16TD, KV-C32TD, KV-B16TCP, and KV-C32TCP have two points, they are the same internally. | ||||