Programmable Logic Controller
KV-X series
16-point Screw Terminal Block KV-B16XC
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-B16XC | |||
Type | Input Unit | |||
External connection method | Removable terminal block | |||
Input | Number of inputs | 16 points | ||
Input mode | 24 VDC mode, 5 VDC mode | |||
Maximum input voltage | 26.4 VDC | |||
Rated input voltage | 24 VDC mode: 24 VDC, 5.3 mA, 5 VDC mode: 5 VDC, 1 mA | |||
Minimum ON voltage | 24 VDC mode: 19 V, 5 VDC mode: 3.5 V | |||
Maximum OFF current | 24 VDC mode: 1.5 mA | |||
Maximum OFF voltage | 5 VDC mode: 1.5 V | |||
Common method | 16 points/1 common (2 terminals)*1 | |||
Input time constant | [Input time constant setting 25 µs] OFF to ON: Typ. 25 µs/Max. 65 µs, ON to OFF: Typ. 75 µs/Max. 120 µs | |||
Input impedance | 4.3 kΩ | |||
Internal current consumption | 15 mA or less | |||
Weight | Approx. 120 g | |||
*1 Even though KV-B16XC and KV-C32XC have two common points, they are the same internally. | ||||