Programmable Logic Controller
KV-X series
High speed I/O unit KV-SIR32XT
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-SIR32XT | |||
Type | High-speed I/O unit | |||
External connection method | Connector (MIL specification)*1 | |||
Input | Number of inputs | 32 points | ||
Input mode | 24 VDC mode, 5 VDC mode*2 (with overvoltage protection function*3) | |||
Maximum input voltage | 24 VDC mode: 28.8 VDC | |||
Rated input voltage | 24 VDC mode: 24 VDC, 5.1 mA | |||
Minimum ON voltage | 24 VDC mode: 19 V | |||
Maximum OFF current | 24 VDC mode: 1.5 mA | |||
Maximum OFF voltage | 5 VDC mode: 1.5 V | |||
Common method | 16 points/1 common (2 terminals)*4 | |||
Input time constant | 1 μs/10 μs/20 μs/100 μs/500 μs/1 ms/5 ms/10 ms/50 ms | |||
Input impedance | 24 VDC mode: 4.4 kΩ | |||
Output | Number of outputs | 32 points | ||
Output mode | MOSFET (sink) (with overcurrent protection function)*5 | |||
Rated load | 30 VDC, 0.2 A (1.6 A/1 common) | |||
Leakage current at OFF | 100 μA or less | |||
Residual voltage at ON | 0.5 VDC or less | |||
Common method | 16 points/1 common (2 terminals)*4 | |||
Operation time | OFF to ON: 1 μs or less: (Load: 5 mA to 200 mA) | |||
Internal current consumption | 130 mA or less | |||
Weight | Approx. 190 g | |||
*1 Connectors for connector-type I/O units are not included XC Series Terminal Block Conversion Unit is available. | ||||