Programmable Logic Controller
KV Nano series
Temperature input unit,input: 4 KV-NC4TP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-NC4TP | |||
Temperature input unit | Number of inputs | 4 *1 | ||
Input | Thermocouple, Platinum resistance thermometer | |||
Input range | Thermocouple | K: -270.0 to 1372.0°C -454 to 2501.6°F | ||
Platinum resistance thermometer | Pt100: -200.0 to 850.0°C -328 to 1562°F | |||
Overall accuracy | Thermocouple | ±(0.2% of F.S. +1°C 1.8°F) (at 25°C ±5°C 77°F ±9°F) | ||
Platinum resistance thermometer | ±0.2% of F.S. (at 25°C ±5°C 77°F ±9°F) | |||
Allowable wiring resistance | 100 Ω max./wire | |||
Conversion speed | 125 ms/channel | |||
Isolation method | Between input terminals and base unit: | |||
Special function | Channel skip, disconnection detection, | |||
Internal current consumption | 40 mA or less | |||
Weight | Approx. 110 g | |||
*1 Individual setting is possible for each channel. | ||||