Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Controls
          4. PLC
          5. Programmable Logic Controller

          Programmable Logic Controller

          KV Nano series

          • Monitoring/ Debugging

          Monitoring/ Debugging

          For Monitoring and Debugging

          Real-time chart monitor

          An ultra-fast chart monitor has been introduced which allows reliable monitoring of subtle changes in signals. This eliminates the need of preparing separate oscilloscope or other measuring instruments for debugging. Data can be stored in either waveform or CSV format, which is also convenient for analysis.

          Real-time chart monitor

          Built-in function monitor

          Built-in function monitor

          You can monitor the statuses of the devices assigned to built-in functions. A desired device can be monitored quickly without any registration work.
          * I/O, interrupt, positioning, high-speed counter, specified frequency pulse output, frequency counter, analogue volume, access window, serial, tracing

          Unit monitor

          Unit monitor

          You can monitor the statuses of analogue units and extension serial cassettes. Since the Unit Editor is shown in a separate window, it can be opened together with a ladder.

          Even when data is written during RUN mode, the extension of the scan time is small. Operation is unaffected by the size of the ladder to be written. The influence on the operating equipment can be minimized.

          Online editing/
          Writing data during RUN mode

          Even when data is written during RUN mode, the extension of the scan time is small. Operation is unaffected by the size of the ladder to be written. The influence on the operating equipment can be minimized.

          One-key cross reference

          One-key cross reference

          Pressing the Space key while placing the cursor on a device shows a list of locations where that device is used. Even a program divided into modules can be searched.

          • Monitoring/ Debugging

          More Series In PLC

          Types In Controls

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          Callers from some carriers are experiencing difficulty reaching us. If you receive a busy tone, please try again or email us at the address below. E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Controls