Super-small Programmable Logic Controller with Built-in Display
Visual KV series
Contact Us: 1-888-539-3623 Inquiry form
KL Link Adapter for KV Package KL-N10V
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KL-N10V | |||
Number of connectable units | 1 unit can be connected for each base unit | |||
Communication start address | 00H to FEH (0 to 254; input and output are set separately), set in units of 16 inputs or outputs | |||
Occupied address | 00H to 80H (0 to 128; input and output are set separately), set in units of 16 inputs or outputs, 1,024 inputs + 1,024 outputs (Use DM1600 to DM1663 for inputs and DM1700 to DM1763 for outputs.) | |||
Communication region | Connection information (DM1810 to DM1825): 16 words, error information (DM1804): 1 word | |||
CPU unit processing time | 3.125 × number of addresses to transmit to (µs): if data is saved when a disconnection occurs 3.945 × number of addresses to transmit to (µs): if data is cleared when a disconnection occurs | |||
Disconnection alarm time | 5Mbit/s, (96 to 192ms) 2.5Mbit/s, (192 to 384ms) 625kbit/s, (384 to 768ms) 156kbit/s, (768 to 1536ms) | |||
Comparison function | Parity, sum check | |||
Communication speed | 5 Mbps, 2.5 Mbps, 625 kbps, 156 kbps (set with special auxiliary relays 2701 and 2702) | |||
Display | Power, transmitting, receiving | |||
Other | Setting of the final telecommunication address station (FINAL; set with special auxiliary relay 2705), switching to the function for simultaneous sampling of 16 samples (8 bits; set with special auxiliary relay 2704), clearing input when a disconnection occurs (set with special auxiliary relay 2706) | |||
Sign system | f, f/2 encoding | |||
Control method | Automatic distributed token bus control | |||
Cable connection | T-shaped branch, multi-drop | |||
Communication cycle time | 5 Mbps, 2.88 ms/2,048 cycles | |||
Communication media | Dedicated cable KPEV-SB (1 pc; 2-core shielded twisted pair cable [stranded wire]) * Conductor section area: 0.5 to 1.25 mm2 | |||
Communication distance | Baud rate 5 Mbit/s | Maximum main line length (m) | 50 | |
Maximum branch wire length (m) | 20 | |||
Conductor section area (mm2) | 0.5 | |||
Maximum extension distance (m) | 1000 | |||
Baud rate 2.5 Mbit/s | Maximum main line length (m) | 120 | ||
Maximum branch wire length (m) | 40 | |||
Conductor section area (mm2) | 0.75 | |||
Maximum extension distance (m) | 1200 | |||
Baud rate 625 kbit/s | Maximum main line length (m) | 500 | ||
Maximum branch wire length (m) | 150 | |||
Conductor section area (mm2) | 0.9 | |||
Maximum extension distance (m) | 1200 | |||
Baud rate 156 kbit/s | Maximum main line length (m) | |||
Maximum branch wire length (m) | 350 | |||
Conductor section area (mm2) | 1.25 | |||
Maximum extension distance (m) | 1200 | |||
Error control | Vertical parity, checksum, double sampling, burst noise detection | |||