Super-small Programmable Logic Controller with Built-in Display
Visual KV series
Recommended Replaceable Products: Expansion output unit, output 16 points, relay output, screw terminal block - KV-N16ER
Contact Us: 1-888-539-3623 Inquiry form
16 Relay Outputs KV-E16R
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-E16R | |||
Number of outputs | 16 | |||
Output | Relay | |||
Rated load voltage | 250 VAC/30 VDC, 2 A (Inductive load), 4 A (Resistive load) | |||
Rated output current | 2 A/output (inductive load), 4 A/output (resistive load), 4 A/common | |||
Leakage current (at OFF) | ― | |||
Residual voltage (at ON) | ||||
Startup operation time (OFF → ON) | 10ms or less | |||
Startup operation time (ON → OFF) | ||||
ON resistance | 50 mΩ or less | |||
Relay life span | Electrical: 100,000 times or more (20 times/minute), mechanical: 20,000,000 times or more | |||
Relay replacement | Not possible | |||
General specifications | Weight | Approx 190g | ||
Output specifications | Common output | 4/common | ||
External connection method | Terminal block | |||