Super-small Programmable Logic Controller with Built-in Display
Visual KV series
Recommended Replaceable Products: Expansion output unit output 8 points transistor (sink) output screw terminal block - KV-N8ET
Contact Us: 1-888-539-3623 Inquiry form
8-output Transistor (Sink) KV-E8T
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-E8T | |||
Number of outputs | 8 | |||
Output | Transistor (NPN)*1 | |||
Rated load voltage | 30 VDC | |||
Rated output current | 0.5 A/output | |||
Leakage current (at OFF) | 100 µA or less | |||
Residual voltage (at ON) | 0.8 V or less | |||
Startup operation time (OFF → ON) | 50 µs or less | |||
Startup operation time (ON → OFF) | 250 µs or less | |||
ON resistance | ― | |||
Relay life span | ||||
Relay replacement | ||||
General specifications | Weight | Approx 100g | ||
Output specifications | Common output | COM is shared internally. | ||
External connection method | Terminal block | |||
*1 Contact KEYENCE for information on the PNP output type. | ||||