Communication Expansion Unit (OPC UA Server Function) MD-N1U

MD-N1U - Communication Expansion Unit (OPC UA Server Function)

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

MD-N1U

Ethernet

Number of ports

2

Connector

M12 X-coded 8-pin female connector

Standard

100BASE-TX

PoE

Not supported

Size (H × W × D)

176.4 mm × 80.4 mm × 43.4 mm
(excluding connector protrusions)

Standard certifications

EU Directives (EMC Directive, RoHS Directive)/
EN61326-1, EN63000/
CAN/CSA C22.2 No.61010-1, UL61010-1/
FCC Part 15B. ICES-001 Class A/
China RoHS/UKCA

Power supply

Connector

M12 L-coded 5-pin male connector

Power voltage

24 VDC +10%/-10%

Ratings

Current consumption

0.18 A (Typ value at 24 V)

Environmental resistance

Enclosure rating

IP67 (IEC/EN 60529)

Ambient temperature

0°C to +40°C

Ambient temperature for storage

-10°C to +55°C (no freezing)

Relative humidity

85% RH or less (no condensation)

Vibration resistance

10 to 500 Hz Power spectral density: 0.05 G2/Hz,
0.5 hours in X/Y/Z directions (IEC 60068-2-64)

Shock resistance

50 G in 6 directions, 3 times each (IEC 60068-2-27)

Material

Main device case: Aluminium die-casting

Weight

Approx. 600 g

Data Sheet (PDF) Other Models