 
3-Axis Hybrid Laser Marker
MD-X series
Marking Builder Plus MB-PH1
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | MB-PH1 | |||
| Type | Marking Builder Plus | |||
| Display resolution | 1366 x 768 pixels or higher | |||
| Supported operating systems | Windows 10, Windows 11 *1 | |||
| Free disk space | 2 GB or higher | |||
| Supported languages | Japanese, English, Simplified Chinese, Traditional Chinese, German, Korean, French, Spanish, Thai, and Italian | |||
| CPU | Clock : 2GHz or higher, number of cores : two or more | |||
| Memory capacity | 2 GB or higher (32 bit OS), 4 GB or higher (64 bit OS) | |||
| *1 Windows is a registered trademark of Microsoft Corporation (USA) in the United States and other countries. | ||||
 
