3-Axis CO₂ Laser Marker
ML-Z series
Recommended Replaceable Products: 3Axis-CO2 Laser Marker / Controller (CSA Certified) - ML-Z9600
Contact Us: 1-888-539-3623 Inquiry form
3Axis-CO2 Laser Marker / Controller (CSA Certified) ML-Z9500A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | ML-Z9500A | |||
Type | Controller | |||
Marking head unit | ML-Z9510A, ML-Z9510TA, ML-Z9520A, ML-Z9520TA, ML-Z9550A, ML-Z9550TA | |||
Console (Color touch panel) | MC-P1 | |||
Marking style | XYZ 3-Axis simultaneous scanning method | |||
Marking laser | Type | CO2 Laser, Class 4 Laser Product (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*1, GB7247.1) | ||
Wavelength | 10.6 µm 0.42 Mil (ML-Z9510A/Z9520A/Z9550A) | |||
Output | 30 W (ML-Z9510A/Z9520A/Z9550A) | |||
Applicable regulations | EU Directives (EMC Directive, Machinery Directive, RoHS Directive), | |||
Guide laser / working distance pointer | Semiconductor laser, Class 2 Laser Product (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*1, GB7247.1), Wavelength: 655 nm, Output: 1.0 mW | |||
Marking area | 120 × 120 × 42 mm 4.72" × 4.72" × 1.65" (ML-Z9510A/Z9510TA) | |||
Basic working distance (±variation width) | 189 mm 7.44" (±21 mm ±0.83") (ML-Z9510A/Z9510TA) | |||
Marking resolution | 2 µm 0.08 Mil (ML-Z9510A/Z9510TA) | |||
Scan speed | 12000 mm 39.37'/s max. (ML-Z9510A/Z9510TA) | |||
Character type | Font | KEYENCE original font (numerical value, alphabet, katakana, hiragana and kanji) / user font / TrueType font | ||
Barcode | CODE39 / ITF / 2of5/NW-7 (Codabar) / JAN / EAN / UPC / CODE128 | |||
2D code | QR code / micro QR code / DataMatrix (ECC200 / GS1 DataMatrix) | |||
GS1 DataBar | GS1 DataBar (Truncated)/GS1 DataBar (Truncated) CC-A/GS1 DataBar Stacked/GS1 DataBar Stacked CC-A/GS1 DataBar Limited/GS1 DataBar Limited CC-A | |||
Logo image | Custom font, logo (CAD) data | |||
Laser cutting | Fixed point / straight line / dashed line / circle / oval | |||
Marking conditions | Marking style | Stationary marking / movement marking (constant speed / encoder) | ||
Character size (height × width) | 0.2 to 120 mm 0.008" to 4.72" (ML-Z9510A/Z9510TA) | |||
Program | Registered programs | 2000 settings max. | ||
Number of blocks | 256 blocks | |||
Input / Output | Terminal block input and output / MIL connector input and output | |||
Interface | RS-232C/RS-422A/USB2.0*3 | |||
CF memory card slot | Dedicated for CF memory card*4 | |||
Marking unit installation direction | All directions | |||
Marking unit cable length | 5 m 16.40' | |||
Cooling method | Forced air cooling | |||
Supply voltage | 100 to 120 VAC / 200 to 240 VAC, 50 / 60 Hz, 1500 VA max. | |||
Environmental resistance | Ambient temperature for storage | -10 to +60 °C 14 to 140 °F (No freezing) | ||
Ambient temperature | 0 to +40 °C 32 to 104 °F | |||
Relative humidity | 30 to 85 % RH (No condensation) | |||
Weight | 11.4 kg | |||
*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. | ||||