3-Axis CO₂ Laser Marker
ML-Z series
Contact Us: 1-888-539-3623 Inquiry form
3-Axis CO2 Laser Marker/Head (Standard Area) ML-Z9510W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | ML-Z9510W | |||
Type | Standard model (Marking head unit) | |||
Console (Color touch panel) | MC-P1 | |||
PC software (MARKING BUILDER2) | MB-H2D3-DVD/MB-H3D2 | |||
Laser marker setting software | MB-HLD | |||
Marking style | XYZ 3-Axis simultaneous scanning method | |||
Marking laser | Type | CO2 Laser, Class 4 Laser Product (IEC 60825-1, FDA (CDRH) Part 1040.10)*3 | ||
Wavelength | 10.6 µm 0.42 Mil | |||
Output | 30 W*4 | |||
Guide laser | Working distance pointer | Semiconductor laser, Class 2 Laser Product (IEC 60825-1, FDA (CDRH) Part 1040.10)*3 | ||
Guide laser/working distance pointer | Wavelength | 655 nm | ||
Marking area | 120 x 120 x 42 mm 4.72" x 4.72" x 1.65" | |||
Basic working distance (±variation width) | 189 mm (±21 mm) 7.44" (±0.83") | |||
Marking resolution | 2 µm 0.08 Mil | |||
Scan speed | 12000 mm 39.37'/s max. | |||
Character type | Font | KEYENCE original font (numerical value, alphabet, katakana, hiragana, and kanji)/user font/true type font | ||
Barcode | CODE39/ITF/2 of 5/NW7 (CODABAR)/JAN/CODE128 | |||
2D code | QR code/micro QR code/DataMatrix (ECC200/GS1 DataMatrix) | |||
GS1 DataBar | GS1 DataBar Truncated/GS1 DataBar Truncated CC-A/GS1 DataBar Stacked/GS1 DataBar Stacked CC-A/GS1 DataBar Limited/GS1 DataBar Limited CC-A | |||
Logo image | Custom font, logo (CAD) data | |||
Laser cutting | Fixed point/straight line/dashed line/circle/oval | |||
Marking conditions | Marking style | Stationary marking/movement marking (constant speed/encoder) | ||
Character size (height × width) | 0.2 to 120 mm 0.008" to 4.72" | |||
Program | Registered programs | 2000 settings max. | ||
Number of blocks | 256 blocks | |||
Input / Output | Terminal block input and output/MIL connector input and output | |||
Interface | RS-232C/RS-422A/USB2.0 *5 | |||
CF memory card slot | Dedicated for use with CompactFlash cards | |||
Marking unit installation direction | All directions | |||
Marking unit cable length | 5 m 16.40' | |||
Cooling method | Forced air cooling | |||
CF memory card slot | Dedicated for CF memory card *6 | |||
Supply voltage | 100 to 120 VAC or 200 to 240 VAC, 50/60 Hz, 1,500 VA maximum | |||
Environmental resistance | Ambient temperature for storage | -10 to +60 °C 14 to 140 °F (No freezing) | ||
Ambient temperature | 0 to +40 °C 32 to 104 °F | |||
Relative humidity | 30 to 85 % RH (No condensation) | |||
Weight | 16.1 kg | |||
*1 For Windows 7/Vista, the 32 bit and 64 bit versions are available. For Windows XP/2000, only the 32 bit version is available. | ||||