3-Axis CO₂ Laser Marker
ML-Z series
3Axis-CO2 Laser Marker / Head (Standard Area/CSA Certified ML-Z9610
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | ML-Z9610 | |||
Type | Standard model Marking unit | |||
Controller | ML-Z9600 | |||
Console | MC-P1 (Color touch panel) | |||
Marking style | XYZ 3-Axis simultaneous scanning method | |||
Marking laser | Type | CO2 Laser, Class 4 Laser Product (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*1) | ||
Wavelength | 10.6 µm 0.42 Mil | |||
Output | 30 W*2 | |||
Guide laser / working distance pointer | Semiconductor laser, Wavelength: 655 nm, Output: 1.0 mW Class 2 Laser (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*1) | |||
Marking area | 120 × 120 × 42 mm 4.72" × 4.72" × 1.65" | |||
Standard working distance (±variation width) | 189 mm 7.44" (±21 mm ±0.83") | |||
Marking resolution | 2 µm 0.08 Mil | |||
Scan speed | 12,000 mm 39.37'/s max. | |||
Character type | Font | KEYENCE original font (numerical value, alphabet, katakana, hiragana and kanji) / user font / TrueType font / OpenType font*3 | ||
Barcode | CODE39/CODE93/CODE128/ITF/2of5/NW7(Codabar)/JAN/EAN/UPC-A/UPC-E | |||
2D code | QR code / micro QR code / DataMatrix (ECC200 / GS1 DataMatrix) | |||
GS1 DataBar | GS1 DataBar (Truncated)/GS1 DataBar Stacked/GS1 DataBar Limited/ | |||
Logo image | Custom font, logo (CAD) data BMP/JPEG/PNG/TIF | |||
Marking conditions | Marking style | Stationary marking / movement marking (constant speed / encoder) | ||
Character size (height × width) | 0.2 to 120 mm 0.008" to 4.72" | |||
Number of registered programs | 2,000 settings max. | |||
Number of blocks | 256 blocks | |||
Input / Output | Terminal block input and output / MIL connector input and output / European input and output | |||
Interface | RS-232C/USB2.0/Ethernet (100BASE-TX/10BASE-T)*4 | |||
Marking unit installation direction | All directions | |||
Marking unit cable length | 5 m 16.40' | |||
Cooling method | Forced air cooling | |||
Overvoltage category | II | |||
Pollution degree | 2 | |||
Rated voltage and power consumption | Single-phase 100 to 240 VAC ±10 %, 50/60 Hz, 1,000 VA max. | |||
Environmental resistance | Ambient temperature | 0 to 40 °C 32 to 104 °F | ||
Ambient temperature for storage | −10 to +60 °C 14 to 140 °F, No freezing | |||
Ambient humidity for storage | 30 to 85 %, No condensation | |||
Relative humidity | ||||
Weight | 16.3 kg | |||
Compatible regulations | EU Directives/EN Standards, CSA Standards and UL Standards, North American Regulations | |||
*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. | ||||