3D Scanner CMM
VL series
Recommended Replaceable Products: GD&T software - VL-H3G
Contact Us: 1-888-539-3623 Inquiry form
Software for Geometric Tolerance VL-H1G
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VL-H1G | |||
Operating System | One of the following operating systems must be preinstalled: | |||
CPU | Intel Core i7® processor (4 cores/8 threads) or higher | |||
Memory capacity | 16GB or more (32GB or more recommended) | |||
Available hard disk space | 1GB or more (excluding the save data files) | |||
Display | 1920 × 1080 pixels or greater | |||
Note | [USB port] USB 3.0 | |||