Image Dimension Measurement System
IM-6000 series
Recommended Replaceable Products: Image Dimension Measurement System - IM-X1000 series
Contact Us: 1-888-539-3623 Inquiry form
Measurement Head: High-precision model IM-6145
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IM-6145 | |||
Type | Measurement head | |||
Image sensor | 1" 6.6 mega pixel CMOS | |||
Display | 10.4" LCD monitor (XGA: 1024 × 768) | |||
Receiver lens | Double telecentric lens | |||
Image | Field of view | Wide-field measurement mode: ø25 mm ø0.98" | ||
Minimum display unit | 0.1 µm | |||
Repetition accuracy | Wide-field measurement mode: ±0.5 µm ±0.02 Mil | |||
Measurement accuracy (±2σ) | Wide-field measurement mode: ±2 µm ±0.08 Mil*1 | |||
External remote input | No-voltage input (with contacts, without contacts) | |||
External output | OK/NG/FAIL/MEAS | Relay outputRated load 24 VDC 0.5AON resistance 50 mΩ or less | ||
Interface | LAN | RJ-45 (10BASE-T / 100BASE-TX / 1000BASE-T) | ||
USB 2.0 series A | 6 ports (front: 2, rear: 4) | |||
Record | Hard disk drive | 250 GB | ||
Illumination system | Transparent | Telecentric transparent illumination (Green LED) | ||
Ring | Four division ring illumination (White LED) | |||
Coaxial epi-illumination (white LED) | ||||
External | Externally connected illumination | |||
X stage | Moving range | Within ø25 mm ø0.98" field | ||
Z stage | 20mm0.787" | |||
Withstand load | 1 kg | |||
Y stage | Moving range | Within ø25 mm ø0.98" field | ||
Power supply | Power voltage | 100 to 240 VAC 50 / 60 Hz | ||
Power consumption | 310 mA or less | |||
Environmental resistance | Ambient temperature | +10 to +35 °C 50 to 95 °F | ||
Relative humidity | 20 to 80 % RH (No condensation) | |||
Weight | Approx 25 kg | |||
*1 ±2σ in the range of ø20 mm ø0.79" from the center of the stage at the operating temperature range of +23 ±1°C +73.4 ±1.8°F at the focused focal point position | ||||