High-Speed, High-Accuracy CCD Laser Displacement Sensor
LK-G3000 series
Sensor Head Spot Type LK-G150
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-G150 | |||
Reference distance | 150 mm 5.91" (Diffuse reflection),147.5 mm 5.81" (Specular reflection) | |||
Measuring range | ±40 mm ±1.57" (Diffuse reflection), ±39 mm ±1.54" (Specular reflection) | |||
Light source | Type | Red semiconductor laser | ||
Wavelength | 655nm (Visible light), Class 3R laser product (JIS C6802) | |||
Laser Class | Class 3R (IEC 60825-1), Class IIIa (FDA CDRH Part 1040.10) | |||
Output | 4.8 mW maximum | |||
Spot diameter (at reference distance) | Approx. ø120 µm ø0.004724" | |||
Linearity | ±0.05% of F.S. (F.S.= ±40 mm ±1.57")*1 | |||
Repeatability | 0.5 µm 0.000020"*2 | |||
Sampling frequency | 20/50/100/200/500/1,000 µs (Selectable from 6 levels) | |||
LED display | Near the center of the measurement: Green lights | |||
Temperature characteristics | 0.01% of F.S./°C (F.S.= ±40 mm ±1.57") | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529) | ||
Ambient light | Incandescent lamp or Fluorescent lamp: 10,000 lux max. | |||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Aluminum die-cast | |||
Weight | Approx. 290 g (including the cable) | |||
*1 This value was taken when measuring a KEYENCE standard target (ceramic) in standard mode. |