Ultra High-Speed/High-Accuracy Laser Displacement Sensor
LK-G5000 series
Main controller: Built-in type, PNP LK-G5001PV
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-G5001PV*1*2 | |||
Separate type | LK-G5001P/LK-HD500 | |||
Type | Main controller | |||
Sensor head compatibility | Compatible | |||
No. of connectable sensor heads | 2 | |||
Display | Minimum display unit | LK-HD500: 0.001 µm | ||
Display range | LK-HD500: ±999.999 µm to ±9,999.99 mm (7 settings selectable) | |||
Display cycle | LK-HD500: Approx 10 times/sec. | |||
Display interface | Display port | Either the display unit (LK-HD500) or dedicated touch panel (LK-HD1001) can be connected | ||
LED indicator | LASER ON | |||
Terminal block | Analog output voltage | ±10 V output, Output impedance: 100 Ω | ||
Analog current output | 4 to 20 mA, Maximum load resistance: 350 Ω | |||
No. of analog outputs | 2 | |||
TIMING 1 input | Voltage input*3 | |||
RESET 1 input | ||||
Auto-zero 1 input | ||||
Laser control input | Voltage input*4 | |||
Laser remote input | Non-voltage input | |||
Alarm output | PNP open-collector output | |||
General comparator output | ||||
Expansion connector | TIMING input | Voltage input | ||
RESET input | ||||
Auto-zero input | ||||
Program switching input | ||||
Binary selection input | ||||
Alarm output | PNP open-collector output | |||
Comparator output | ||||
Binary output | ||||
RS-232C interface | Baud rate: 9,600 to 115,200 bps | |||
USB interface | USB 2.0 Hi-Speed compliant*5 | |||
Ethernet interface | 100Base-TX/10Base-T*6 | |||
EtherNet/IP™interface | Cyclic communication (implicit messaging) | |||
PLC-Link | The following PLCs are supported:Mitsubishi Electric: MELSEC iQ-R Series, iQ-F Series, Q Series, L Series, FX Series | |||
Head expansion unit connector | Up to 10 head expansion units can be connected to one main controller | |||
Expansion unit connector | Either of the CC-Link unit (LK-CC100) or DeviceNet® unit (LK-DN100) can be connected | |||
Power supply | Power supply voltage | 24 VDC ±10 % | ||
Maximum current consumption | 0.6 A or less with 1 head/3.5 A or less with 12 heads | |||
Environmental resistance | Ambient temperature | When one or less head expansion unit is connected: 0 to +50 °C 32 to 122 °F. | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 600 g | |||
*1 PNP open-collector output rating: 50 mA max. (30 V max.), Residual voltage: 0.5 V max. | ||||