Ultra High-Speed/High-Accuracy Laser Displacement Sensor
LK-G5000 series
LK-Navigator 2: Configuration Software for the LK-G5000 Series LK-H2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-H2*1 | |||
Operating System | Windows 11 Pro | |||
CPU | Pentium III 1 GHz or higher (1.7 GHz or higher recommended) | |||
Memory capacity | 256 MB or more (1 GB or more recommended) | |||
Available hard disk space | 1 GB | |||
Display | 1024 x 768 pixels, 24-bit full color or better | |||
PC interface | The PC must be equipped with one of these interfaces: | |||
*1 Windows is a registered trademark or trademark of Microsoft Corporation in the United States and/or other countries. |