Ultra High-Speed/High-Accuracy Laser Displacement Sensor
LK-G5000 series
Touch Panel Unit LK-HD1001
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-HD1001 | |||
Type | LK-G5000 Series Touch Panel Display | |||
Display panel | Display color | TFT color LCD | ||
32,768 colors | ||||
Pixels | W 640 × H 480 pixels | |||
Display area | W 170.9 × H 128.2 mm W 6.73' × H 5.04' | |||
Displaypanel | Service life (normal temperature andhumidity) | Approx 50,000 hours | ||
Backlight | Method | White LED | ||
Duration | Approx 50,000 hours | |||
Touch switch | Number of switches | 40 × 30 per 1 image | ||
Touchswitch | Method | Matrix resistance membrane mode | ||
Operating force | 0.98N or less | |||
Life-span | More than one million times | |||
Communication function | Available only with the LK-G5000 Series | |||
Structure | Panel built-in type, IP65f equivalent dust-proof, waterjet-proof on only front panel | |||
Power supply | Power supply voltage | 24 VDC ±10% | ||
Maximum current consumption | 1 A or less | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation)*1 | |||
Storage temperature | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Storage relative humidity | 35 to 85 % RH (No condensation)*1 | |||
Operating environment | No dust or corrosive gas | |||
Vibration resistance | 10 to 57 Hz, Double amplitude 0.3 mm 0.01"; 57 to 500 Hz, 2 G for 3 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 1,150 g | |||
*1 When the ambient temperature is higher than 40 °C 104 °F, limit the absolute humidity to 85 % RH at 40 °C 104 °F. | ||||