2D Laser Displacement Sensor
LJ-G5000 series
Controller LJ-G5001
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LJ-G5001 | |||
Head compatibility | Measuring units are interchangeable without factory recalibration. | |||
Number of connectable sensors | Maximum of 2 units | |||
Display | Minimum display unit | 0.1 µm *1, 0.001 mm2, 0.01° (Inch mode : 0.01 Mil, 0.00001 inch) | ||
Maximum display range | ±99999.9 mm, ±999999 mm2, ±99999.9° (Inch mode : ±9999.99 Mil, ±999.999 inch) | |||
Input terminal block | Laser remote interlock input | Non-voltage or voltage input *2. | ||
Trigger input | For sensor head A, non-voltage input | |||
Timing 1 input | Non-voltage input | |||
Auto-zero 1 input | ||||
Reset input | ||||
Output terminal block | Analog voltage output | ±10 V x 2 outputs, output impedance: 100 Ω | ||
Total judgment output | NPN open-collector output | |||
Error output | NPN open-collector output (N.C.) | |||
Process output | NPN open-collector output | |||
Trigger input enable output | For sensor head A, NPN open-collector output | |||
Adjusted error output | ||||
Expansion connector | Timing 2 input | Non-voltage input | ||
Auto-zero 2 input | ||||
Trigger input | For sensor head B, non-voltage input | |||
Program switching input | Non-voltage input, 4 inputs | |||
Memory card save input | Non-voltage input | |||
Laser-Off input | For sensor head A/B, non-voltage input | |||
Judgment/Binary output | 3-level judgment output: OUT1 to OUT8, total judgment output | |||
Strobe output | NPN open-collector output | |||
Trigger input enable output | For sensor head B, NPN open-collector output | |||
Adjusted error output | ||||
Analog RGB monitor output | SVGA (800 × 600 pixels) | |||
RS-232C interface | Measured data output and control input/output (Maximum baud rate: 115200 bps, selectable) | |||
USB interface | Supports USB 2.0 Hi-Speed (compatible with USB 1.1 Full Speed) | |||
Ethernet interface | 100BASE-TX/10BASE-T*4 | |||
Memory card | Compatible with NR-M1G (1 GB). (with FAT32) | |||
Major functions | Sensor heads calculation, Profile adjustment, Filter, Smoothing, Averaging, | |||
Rating | Power voltage | 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 800 mA or less with 1 sensor head/1 A or less with two sensor heads | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 1,050 g | |||
*1 When LJ-G015 or LJ-G015K is connected only. When other sensor heads are connected, the minimum display unit is 1 µm. | ||||