2D Laser Displacement Sensor
LJ-G5000 series
Recommended Replaceable Products: Head-Controller Cable 30 m - CB-A30
Contact Us: 1-888-539-3623 Inquiry form
Head-Controller Cable 30 m LJ-GC30
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LJ-GC30 | |||
Type | Cable between the head and controller | |||
Applicable product | LK-G3000 series | |||
Number included | 1 | |||
Cable end | Straight | |||
Length | 30 m 98.42' | |||
Weight | Approx. 2,000 g | |||