2D Laser Displacement Sensor
LJ-G5000 series
Head-Controller Cable 5 m LJ-GC5
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LJ-GC5 | |||
Type | Cable between the head and controller | |||
Applicable product | LK-G3000 series | |||
Number included | 1 | |||
Cable end | Straight | |||
Length | 5 m 16.40' | |||
Weight | Approx. 400 g |