2D Laser Displacement Sensor

LJ-G5000 series

LJ-Navigator LJ-H1W

LJ-H1W - LJ-Navigator

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

LJ-H1W

Type

Setup Support Software

Operating System

Windows 11 Pro
Windows 10 *1
Windows 7 (SP1 or later)*2
Windows Vista (SP2 or later)*3
Windows XP (SP3 or later)*4

CPU

Pentium III 400 MHz or higher

Memory capacity

128 MB or more

Available hard disk space

30 MB or more

Display

XGA (1024 x 768 pixels) or greater, 256 colors or greater

PC interface

Includes one of the following*5:
USB 2.0/1.1*6, Ethernet*7, RS-232C (Serial port)

*1 Home, Pro, and Enterprise editions each are supported.
*2 Home Premium, Professional, and Ultimate editions each are supported.
*3 Ultimate, Business, Home Premium, and Home Basic editions each are supported.
*4 Professional and Home Edition editions each are supported.
*5 Select one for communication. Multiple interfaces cannot be used for communication at the same time.
*6 Operations are not guaranteed when connected through a USB hub.
*7 Operations are not guaranteed when connected through a router or a LAN connection.

Data Sheet (PDF) Other Models