High-speed 2D Laser Profiler

LJ-V7000 series

High-speed 2D Laser Profiler LJ-V7000 series

LJ-V7000 series - High-speed 2D Laser Profiler

Measure the profile and shape of targets using the high-speed 2D laser profilers of the LJ-V7000 Series. By collecting height data across the laser line, this system makes 100% inspection possible for targets that alternative systems struggle with due to lack of contrast or glare. The sensor's blue laser and specialized CMOS offer a wide dynamic range, enabling the measurement of targets with multiple surface types or colors - ranging from glass and metal to dark rubber. The high-speed sampling (up to 64kHz) enables parts to be measured during transportation, improving production efficiency. The LJ-V7000 Series sensors are also compatible with the controllers of the LJ-X8000 Series to perform 3D measurement and inspection.

RECOMMENDED

Latest Technology

3200 Points/Profile. High-Resolution Inline Measurement

LJ-X8000 series - 2D/3D Laser Profiler

  • High precision measurements performed inline
  • Compatible with all materials
  • Set up in 3 easy steps

View Catalog LJ-X8000 Series 2D/3D Laser Profiler Catalog