2D/3D Laser Profiler
LJ-X8000 series
Recommended Replaceable Products: 2D/3D controller - LJ-X8002
Contact Us: 1-888-539-3623 Inquiry form
2D/3D controller LJ-X8002SO(55210)
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LJ-X8002SO(55210) | |||
Head input | Up to 2 head units | |||
Sampling cycle (trigger interval) | [2D mode] Maximum speed of 1 kHz (1 ms) *1 | |||
Number of registered inspection settings | Up to 1000 (depending on SD card capacity and setting contents) for each of SD cards 1 and 2. External switching is possible | |||
Master profile / number of reference images | [2D mode]Maximum 200 per setting per head (depends on SD card capacity) | |||
Memory card | • SD card slot × 2 | |||
Number of tools | [2D mode]100/setting (of those, 20 are for misalignment correction) | |||
Interface | Control input | 20 points (input terminal block: 5 points, parallel I/O: 15 points) | ||
Control output | 28 points (output terminal block: 6 points, parallel I/O: 22 points) | |||
RS-232C | • Value output and control I/O (exclusive use with PLC link using an RS-232C port) | |||
PLC link | • Value output using Ethernet port or RS-232C port, and control I/O | |||
Ethernet | • Value output and control I/O | |||
USB | • Can output values (3D mode only), upload/download inspection settings, perform various simulations, send/receive various data including profile and image data, and be used with remote connection programs via KEYENCE PC application software | |||
EtherNet/IP™ | • Can input/output numerical values and perform control I/O using the Ethernet port or the optional EtherNet/IP™ unit CB-NEP20E (Cannot be used with PLC Link, PROFINET, and EtherCAT®) | |||
PROFINET | • Can input/output numerical values and perform control I/O using the Ethernet port or the optional PROFINET unit CB-NPN20E (Cannot be used with PLC Link, EtherNet/IP™, and EtherCAT®) | |||
EtherCAT® | • Can output numerical values and perform control I/O by connecting the optional EtherCAT® unit CB-NEC20E (Cannot be used with PLC link, EtherNet/IP™, and PROFINET) | |||
Mouse | Various menus can be controlled via the dedicated mouse (included with the controller) | |||
SNTP | Automatic correction of date and time for this unit is possible by connecting to an SNTP server | |||
USB HDD | By connecting an HDD (max. 2 TB) to the dedicated USB port (supports USB 3.0, | |||
Monitor output | Analog RGB output, XGA 1024 × 768 (24-bit color, 60 Hz) | |||
Encoder input | 1 port: combination RS-422 line-driver output (with 5 V output: maximum 150 mA) open collector output (compatible with 5 V, 12 V, 24 V) | |||
Response frequency | RS-422 | Single phase / Z phase: 1.6 MHz, 2 phase / 1x: 1.6 MHz, 2 phase / 2x: 3.2 MHz, 2 phase / 4x: 6.4 MHz | ||
Open collector (OC) | Single phase / Z phase: 100 kHz, 2 phase / 1x: 100 kHz, 2 phase / 2x: 200 kHz, 2 phase / 4x: 400 kHz | |||
Laser ON input | Non-voltage input (Shorted with short pin when shipped from factory) | |||
Cooling fan | Provided | |||
Minimum display unit | [2D mode]0.1 µm 0.000004", 0.01°, 0.00001 mm2 | |||
Language | Switchable between English, Japanese, Simplified Chinese, Traditional Chinese, Korean, German, French, Italian, Thai, Czech, Hungarian, and Polish | |||
Ratings | Power voltage | 24 V DC ±10% | ||
Maximum current consumption | 3.3 A | |||
Environmental resistance | Ambient temperature | 0 to +45°C 32 to +113°F (DIN rail mounting) / 0 to +40°C 32 to +104°F (base surface mounting) | ||
Relative humidity | 85% RH or less (no condensation) | |||
Weight | Approx. 2500 g | |||
*1 When the measurement range is narrowed in accordance with the binning settings. |