 
Thrubeam Type Laser Detection Sensor
IB series
Amplifier Unit, Panel Mount Type IB-1500
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | IB-1500 | |||
| Type | Panel mount | |||
| Main unit/Expansion unit | Main unit | |||
| Head compatibility | Yes | |||
| Display | Display resolution | 0.01 %, 0.1 %, 1 % (switchable) | ||
| Display range | –99.999 to 99.999, –99.99 to 99.99 | |||
| Digital display method | Dual7-segmentdisplay | |||
| Operating indicators | Judgment indicator: 2-color (green/red) LED (HI, GO, LO) | |||
| Analog output voltage | ±5 V, 1 to 5 V, 0 to 5 V Output impedance 100 Ω *1 | |||
| Analog current output | 4 to 20 mA Maximum load resistance 350 Ω *1 | |||
| Control Input | Bank switch input, zero shift input | Non-voltage input *2 | ||
| Control input | Zero shift input | |||
| Laser emission stop input | ||||
| Timing input | ||||
| Reset input | ||||
| Adjust input | ||||
| Control output | Judgment output (check output) | Open collector (NPN/PNP switchable, N.O./N.C. switchable) *3 | ||
| Power supply | Power consumption | 2550 mW or less (at 30 V, 85 mA max.) *4 *5 (including analog current output) | ||
| Power voltage | 10 to 30 VDC, including ripple (P-P) 10% Class 2 or LPS *4 | |||
| Environmental resistance | Pollution degree | 2 | ||
| Ambient temperature | -10 to +50 °C (No freezing) | |||
| Relative humidity | 35 to 85 % RH (No condensation) | |||
| Vibration resistance | 10 to 55 Hz, compound amplitude 1.5 mm, 2 hours each for X, Y, Z axes | |||
| Material | Main unit case/Front panel: polycarbonate, keytop: polyacetal, cable: PVC | |||
| Weight | Approx. 170 g (including accessories) | |||
| *1 ±5 V, 1 to 5 V, 0 to 5 V, or 4 - 20 mA should be selected. | ||||
 
