Laser scan micrometer
LS-3000 series
Recommended Replaceable Products: High-speed optical micrometer - LS-9000 series
Contact Us: 1-888-539-3623 Inquiry form
Controller LS-3100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LS-3100 | |||
Type | Standard controller | |||
Display | Position monitor | Green LED (7 levels) | ||
Measurement display | Main display: 7-segment green LED, 8-digit sub display: 16-character LCD × 2 rows (backlight color: yellowish green) | |||
Minimum display unit | 0.1 µm | |||
Display range | -999.9999 to 9,999.9999 | |||
Tolerance check output display | Green LED x 3 (HI/GO/LO) | |||
Laser emission indicator | Green LED x 2 (HEAD 1/HEAD 2) | |||
Terminal block I/O | Analog voltage | ±6 V, Output impedance: 0 Ω | ||
Control output | SPST-NO Relay contact 250 VAC 2 A (resistive load) | |||
Control input | Non-voltage input (contact/solid state) | |||
Interface | RS-232C | Measurement data output and control output (baud rate: selectable between 75 and 19,200 bps) | ||
GP-IB | Measurement data output and control output*1 | |||
BCD | Measured data output (8 digits)*1 | |||
Rating | Power voltage | 85 to 264 VAC, 50/60 Hz | ||
Power consumption | 40 VA or less | |||
Environmental resistance | Enclosure rating | IP60 | ||
Ambient temperature | 0 to +40 °C 32 to 104 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 4.6 kg | |||
*1 Supports options | ||||