High-speed Laser Scan Micrometer
LS-5000 series
Recommended Replaceable Products: High-speed optical micrometer - LS-9000 series
Contact Us: 1-888-539-3623 Inquiry form
Controller LS-5501
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LS-5501*1 | |||
Type | Built-in display | |||
Display | Display range | -99.99995 to 999.99995 mm -0.99999" to 9.99999" | ||
Tolerance check output display | 7-level LCD indicator | |||
Laser emission indicator | LCD (Green LED at scanning head) | |||
Input terminal block | Program selection input | Non-voltage input (contact/solid state) | ||
Laser stop input | ||||
Interface | RS-232C | Measurement data output and control output | ||
I/O board | Analog voltage output | ±10 V Output impedance: 100 Ω | ||
7-level comparator output | 100 mA max. (40 V max.) | |||
Timing input, Reset input, Auto-zero input | Non-voltage input (contact/solid state) | |||
Rating | Power voltage | 85 to 264 VAC, 50/60 Hz | ||
Power consumption | 85 VA or less | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 3.7 kg | |||
*1 The I/O board is handled as options. BCD output is available as an option. Please inquire with KEYENCE. |