High-speed Laser Scan Micrometer
LS-5000 series
Contact Us: 1-888-539-3623 Inquiry form
BCD Output Board LS-B2
Specifications
Model | LS-B2 | |||
Terminal block I/O | Control output | NPN open-collector output, Maximum applicable voltage: 30 V, Maximum sink current: 30 mA | ||
Control input | No-voltage contact (such as a relay) or open-collector input. |