High-speed optical micrometer
LS-9000 series
40 m extension connection unit CB-BR01
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CB-BR01 | |||
Type | Extension connection unit | |||
Cable min. bending R | 22 mm 0.87" | |||
Power source | Supplied from the controller | |||
Environmental resistance | Enclosure rating | None | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 20 to 85 % RH (No condensation) | |||
Weight | Approx. 150 g (including cable) |