High-speed optical micrometer
LS-9000 series
Display Panel Cable 5 m OP-87603
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87603 | |||
Type | Display panel cable | |||
Length | 5 m 16.4' | |||
Cable min. bending R | 24 mm 0.94" | |||
Environmental resistance | Enclosure rating | None | ||
Material | PVC | |||
Weight | Approx. 350 g |