High-speed optical micrometer
LS-9000 series
Transmitter - Receiver Extension Cable 3 m OP-87687
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87687 | |||
Type | Transmitter - receiver cable | |||
Length | 3 m 9.84' | |||
Cable min. bending R | 10 mm 0.39" | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529)*1 | ||
Material | PVC | |||
Weight | Approx. 130 g | |||
*1 Only applies when connected to both the transmitter and receiver. |